HUBBELL
SDC™ Bushing Model 0790-00 27.5kV 150kV BIL3000A
Image of 150-030-T-790-00 SDC™ Bushing Model 0790-00 27.5kV 150kV BIL3000A
*Representative image
Image of 150-030-T-790-00 SDC™ Bushing Model 0790-00 27.5kV 150kV BIL3000A
play
Factory Tour: St. Jerome - Hubbell Power Systems

SDC™ Bushing Model 0790-00 27.5kV 150kV BIL3000A

Brand: Electro Composites

Catalog ID: 150-030-T-790-00

SDC™ 27.5kV 3000A Transformer Bushing, Bottom connected for Air to Oil application, 21in ground shield, 55.7in creep, rated per CSA C88.1

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets CSA C88.1 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

General

Application

Transformer

Bottom Terminal Type

1x Blade with 2x 0.56 Dia Holes

Catalog Number

150-030-T-790-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

2

Number of Flange Mounting Holes

6

Product Type

Traversée condensatrice SDC

Series

SDC™

Test Tap

Yes

Top Terminal Type

2-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

25.6 in

Below Flange Length

32.5 in

Depth

10.63 in

Diameter - Above Flange Maximum

10.13 in

Diameter - Below Flange Maximum D <gt/> 1"

4.15 in

Diameter - Below Flange Maximum P

4.29 in

Diameter - Conductor Outside Under Insulation

2.5 in

Diameter - Live Part Bottom

2.5 in

Diameter - Live Part Top

4 in

Diameter - Rod / Tube

2.5 in

Dimensions

58.1 in x 10.63 in x 10.63 in

Effective Length - Bottom Terminal

3.25 in

Effective Length - Top Terminal

2.5 in

Flange Mounting Hole Bolt Circle

9.25 in

Flange Mounting Hole Diameter

0.88 in

Flange Outside Diameter

10.63 in

Height

10.63 in

Length

58.1 in

Length - Ground Shield

21 in

Length - Insulated Section

49.2 in

Length - Insulation Above Flange

18.2 in

Length - Insulation Below Flange

6.5 in

Length - Live Part Bottom

5 in

Length - Live Part Top

3.9 in

Length - Minimum Oil Immersion Level

21 in

Sealing Surface Inside Diameter

4.37 in

Sealing Surface Outside Diameter

8.37 in

Thickness

0.825 in

Top Terminal Min. Thread Length

2.5 in

Weight

146 lb

Width

10.63 in

Electrical Ratings

BIL

150 kV

Current Rating

3000 A

kV Class

27.5 kV

Minimum Creepage

55.7 in

Minimum Strike

21.5 in

Withstand Voltage - 60 Hz Dry

70 kV

Certifications And Compliance

Industry Standard(s)

CSA C88.1

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

1x Blade with 2x 0.56 Dia Holes

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

2

Number of Flange Mounting Holes

6