HUBBELL
Image of 110-040-T-924-01 SDC™ Bushing Model 0924-01 15kV 110kV BIL4000A
*Representative image
Image of 110-040-T-924-01 SDC™ Bushing Model 0924-01 15kV 110kV BIL4000A
play
Factory Tour: St. Jerome - Hubbell Power Systems

SDC™ Bushing Model 0924-01 15kV 110kV BIL4000A

Brand: Electro Composites

Catalog ID: 110-040-T-924-01

SDC™ 15kV 4000A Transformer Bushing, Bottom connected for Air to Oil application, 14.9in ground shield, 20.1in creep, rated per IEEE C57.19.01

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

General

Application

Transformer

Bottom Terminal Type

1x Blade with 4x 0.69 Dia Holes

Catalog Number

110-040-T-924-01

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

4

Number of Bolt Holes - Top Terminal

4

Number of Flange Mounting Holes

12

Product Type

Traversée condensatrice SDC

Series

SDC™

Test Tap

Yes

Top Terminal Type

1x Blade with 4x 0.69 Dia Holes

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

16.75 in

Below Flange Length

23.25 in

Depth

11 in

Diameter - Above Flange Maximum

11.13 in

Diameter - Below Flange Maximum D <gt/> 1"

6.02 in

Diameter - Below Flange Maximum P

6.02 in

Diameter - Conductor Outside Under Insulation

4 in

Diameter - Live Part Bottom

4 in

Diameter - Live Part Top

5.5 in

Diameter - Rod / Tube

4 in

Dimensions

40 in x 11 in x 11 in

Effective Length - Bottom Terminal

4 in

Effective Length - Top Terminal

4.25 in

Flange Mounting Hole Bolt Circle

9.25 in

Flange Mounting Hole Diameter

0.69 in

Flange Outside Diameter

11 in

Height

11 in

Length

40 in

Length - Ground Shield

14.9 in

Length - Insulated Section

27.8 in

Length - Insulation Above Flange

6.7 in

Length - Insulation Below Flange

2.95 in

Length - Live Part Bottom

5.4 in

Length - Live Part Top

6.6 in

Length - Minimum Oil Immersion Level

14.9 in

Sealing Surface Inside Diameter

6.26 in

Sealing Surface Outside Diameter

8.56 in

Thickness

1.01 in

Weight

181 lb

Width

11 in

Electrical Ratings

BIL

110 kV

Current Rating

4000 A

kV Class

15 kV

Minimum Creepage

20.1 in

Minimum Strike

9.5 in

Withstand Voltage - 60 Hz Dry

50 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

1x Blade with 4x 0.69 Dia Holes

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

4

Number of Bolt Holes - Top Terminal

4

Number of Flange Mounting Holes

12