HUBBELL
Image of 150-003-T-967-00 SDC™ Bushing Model 0967-00 25kV 150kV BIL300A
*Representative image
Image of 150-003-T-967-00 SDC™ Bushing Model 0967-00 25kV 150kV BIL300A
play
Factory Tour: St. Jerome - Hubbell Power Systems

SDC™ Bushing Model 0967-00 25kV 150kV BIL300A

Brand: Electro Composites

Catalog ID: 150-003-T-967-00

SDC™ 25kV 300A Transformer Bushing, Bottom connected for Air to Oil application, 7in ground shield, 18.9in creep, rated per IEEE C57.19.01

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

General

Application

Transformer

Bottom Terminal Type

1/2-13

Catalog Number

150-003-T-967-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

4

Product Type

Traversée condensatrice SDC

Series

SDC™

Test Tap

Yes

Top Terminal Type

1 1/8-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

15 in

Below Flange Length

14.44 in

Depth

7.5 in

Diameter - Above Flange Maximum

5.21 in

Diameter - Below Flange Maximum D <gt/> 1"

2.76 in

Diameter - Below Flange Maximum P

2.76 in

Diameter - Conductor Outside Under Insulation

1.25 in

Diameter - Live Part Bottom

1.25 in

Diameter - Live Part Top

2.75 in

Diameter - Rod / Tube

1.25 in

Dimensions

29.44 in x 7.5 in x 7.5 in

Effective Length - Bottom Terminal

1.25 in

Effective Length - Top Terminal

2.5 in

Flange Mounting Hole Bolt Circle

6 in

Flange Mounting Hole Diameter

0.63 in

Flange Outside Diameter

7.5 in

Height

7.5 in

Length

29.44 in

Length - Ground Shield

7 in

Length - Insulated Section

23.6 in

Length - Insulation Above Flange

7.8 in

Length - Insulation Below Flange

4.94 in

Length - Live Part Bottom

2.5 in

Length - Live Part Top

3.3 in

Length - Minimum Oil Immersion Level

7 in

Sealing Surface Inside Diameter

3.01 in

Sealing Surface Outside Diameter

5.37 in

Thickness

0.755 in

Top Terminal Min. Thread Length

2.5 in

Weight

27 lb

Width

7.5 in

Electrical Ratings

BIL

150 kV

Current Rating

300 A

kV Class

25 kV

Minimum Creepage

18.9 in

Minimum Strike

9 in

Withstand Voltage - 60 Hz Dry

60 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

1/2-13

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

4