HUBBELL
Image of 150-075-G-973-00 SDC™ Bushing Model 0973-00 25kV 150kV BIL7500A
*Representative image
Image of 150-075-G-973-00 SDC™ Bushing Model 0973-00 25kV 150kV BIL7500A
play
Factory Tour: St. Jerome - Hubbell Power Systems

SDC™ Bushing Model 0973-00 25kV 150kV BIL7500A

Brand: Electro Composites

Catalog ID: 150-075-G-973-00

SDC™ 25kV 7500A GSU Bushing, Bottom connected for Air to Oil application, 21in ground shield, 32.5in creep, rated per IEEE C57.19.04

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-15NA High Temperature Cycloaliphatic Epoxy Compound for high temperature applications
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01/C57.19.04 Electrical and Mechanical Requirements

General

Application

GSU

Bottom Terminal Type

1x Blade with 4x 0.69 Dia Holes

Catalog Number

150-075-G-973-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-15NA - High Temp Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

4

Number of Bolt Holes - Top Terminal

24

Number of Flange Mounting Holes

6

Plating - Bottom Terminal

Silver

Product Type

Traversée condensatrice SDC

Series

SDC™

Test Tap

Yes

Top Terminal Plating

Silver

Top Terminal Type

4x Blades with 6x 0.69 Dia Holes

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

21.44 in

Below Flange Length

34.56 in

Depth

15.75 in

Diameter - Above Flange Maximum

13 in

Diameter - Below Flange Maximum D <gt/> 1"

8.38 in

Diameter - Below Flange Maximum P

8.38 in

Diameter - Conductor Outside Under Insulation

6 in

Diameter - Live Part Bottom

8.38 in

Diameter - Live Part Top

9.91 in

Diameter - Rod / Tube

6 in

Dimensions

56 in x 15.75 in x 15.75 in

Effective Length - Bottom Terminal

4 in

Effective Length - Top Terminal

3.88 in

Flange Mounting Hole Bolt Circle

14.25 in

Flange Mounting Hole Diameter

0.88 in

Flange Outside Diameter

15.75 in

Height

15.75 in

Length

56 in

Length - Ground Shield

21 in

Length - Insulated Section

45.5 in

Length - Insulation Above Flange

12.7 in

Length - Insulation Below Flange

7.86 in

Length - Live Part Bottom

5.7 in

Length - Live Part Top

4.8 in

Length - Minimum Oil Immersion Level

21 in

Sealing Surface Inside Diameter

9.87 in

Sealing Surface Outside Diameter

13.37 in

Thickness

1.19 in

Thickness - Flange Plate

0.75 in

Weight

323 lb

Width

15.75 in

Electrical Ratings

BIL

150 kV

Current Rating

7500 A

kV Class

25 kV

Minimum Creepage

32.5 in

Minimum Strike

13.7 in

Withstand Voltage - 60 Hz Dry

60 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.04

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

1x Blade with 4x 0.69 Dia Holes

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

4

Number of Bolt Holes - Top Terminal

24

Number of Flange Mounting Holes

6