HUBBELL
Image of 150-004-T-1064-00 SDC™ Bushing Model 1064-00 25kV 150kV BIL400A
*Representative image
Image of 150-004-T-1064-00 SDC™ Bushing Model 1064-00 25kV 150kV BIL400A
play
Factory Tour: St. Jerome - Hubbell Power Systems

SDC™ Bushing Model 1064-00 25kV 150kV BIL400A

Brand: Electro Composites

Catalog ID: 150-004-T-1064-00

SDC™ 25kV 400A Transformer Bushing, Bottom connected for Air to Oil application, 1in ground shield, 19.2in creep, rated per IEEE C57.19.01

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

General

Application

Transformer

Bottom Terminal Type

1X Blade with 1x 0.56 Dia hole

Catalog Number

150-004-T-1064-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

1

Number of Bolt Holes - Top Terminal

4

Number of Flange Mounting Holes

4

Product Type

Traversée condensatrice SDC

Series

SDC™

Test Tap

Yes

Top Terminal Type

1X Blade With 4X 0.56 Dia Holes

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

17.6 in

Below Flange Length

7 in

Depth

6.5 in

Diameter - Above Flange Maximum

5.21 in

Diameter - Below Flange Maximum D <gt/> 1"

2.76 in

Diameter - Below Flange Maximum P

2.76 in

Diameter - Conductor Outside Under Insulation

1.25 in

Diameter - Live Part Bottom

1.25 in

Diameter - Live Part Top

3.5 in

Diameter - Rod / Tube

1.25 in

Dimensions

24.63 in x 6.5 in x 6.5 in

Effective Length - Bottom Terminal

1.5 in

Effective Length - Top Terminal

4 in

Flange Mounting Hole Bolt Circle

5.5 in

Flange Mounting Hole Diameter

0.5 in

Flange Outside Diameter

6.5 in

Height

6.5 in

Length

24.63 in

Length - Ground Shield

1 in

Length - Insulated Section

16.5 in

Length - Insulation Above Flange

7.8 in

Length - Insulation Below Flange

4 in

Length - Live Part Bottom

2 in

Length - Live Part Top

6.1 in

Length - Minimum Oil Immersion Level

LOWER END TO BE FULLY IMMERSED in

Sealing Surface Inside Diameter

3.01 in

Sealing Surface Outside Diameter

5 in

Thickness

0.755 in

Top Terminal Min. Thread Length

4 in

Weight

22 lb

Width

6.5 in

Electrical Ratings

BIL

150 kV

Current Rating

400 A

kV Class

25 kV

Minimum Creepage

19.2 in

Minimum Strike

8.9 in

Withstand Voltage - 60 Hz Dry

60 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

1X Blade with 1x 0.56 Dia hole

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

1

Number of Bolt Holes - Top Terminal

4

Number of Flange Mounting Holes

4