HUBBELL
Image of 550-012-W-1080-00 SDCâ„¢ Composite Bushing - 115kV
Image of 550-012-W-1080-00 SDCâ„¢ Composite Bushing - 115kV

SDCâ„¢ Composite Bushing - 115kV

Brand: Electro Composites

Catalog ID: 550-012-W-1080-00

SDCâ„¢ 115kV-1200 A Wall/Floor Condenser Bushing, Solid-Dielectric-Capacitor Type, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Air Applications, 23" Ground Shield/CT Pocket Length, 142.2" Min. Creepage Length

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDCâ„¢ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

Product details

General

Application

Wall/Floor

Bottom Terminal Type

1x Blade with 4x 0.56 Dia Holes

Catalog Number

550-012-W-1080-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Air

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

4

Number of Flange Mounting Holes

8

Plating - Bottom Terminal

Silver

Test Tap

Yes

Top Terminal Plating

Silver

Top Terminal Type

1 1/2-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

57.65 in

Below Flange Length

67.62 in

Diameter - Above Flange Maximum

11.38 in

Diameter - Below Flange Maximum D <gt/> 1"

8.02 in

Diameter - Below Flange Maximum P

8.02 in

Diameter - Conductor Outside Under Insulation

1.75 in

Diameter - Live Part Bottom

10.50 in

Diameter - Live Part Top

5.00 in

Diameter - Rod / Tube

1.75 in

Dimensions

127.27 in x 15.25 in x 15.25 in

Effective Length - Bottom Terminal

3.00 in

Effective Length - Top Terminal

2.50 in

Flange Mounting Hole Bolt Circle

13.25 in

Flange Mounting Hole Diameter

1.25 in

Flange Outside Diameter

15.25 in

Height

15.25 in

Length

127.27 in

Length - Ground Shield

23.00 in

Length - Insulated Section

111.7 in

Length - Insulation Above Flange

44.78 in

Length - Insulation Below Flange

38.12 in

Length - Live Part Bottom

8.50 in

Length - Live Part Top

7.06 in

Length - Minimum Oil Immersion Level

NA

Sealing Surface Inside Diameter

8.23 in

Sealing Surface Outside Diameter

12 in

Thickness

3.135 in

Top Terminal Min. Thread Length

2.5 in

Weight

382 lb

Width

15.25 in

Electrical Ratings

BIL

550 kV

Current Rating

1200 A

kV Class

115 kV

Minimum Creepage

142.2 in

Minimum Creepage - Inside

45.90 in

Minimum Strike

48.5 in

Minimum Strike - Inside

36.10 in

Withstand Voltage - 60 Hz Dry

260 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01