HUBBELL
Image of 110-030-T-217-01 SDCâ„¢ Composite Bushing - 15kV
* Representative image
Image of 110-030-T-217-01 SDCâ„¢ Composite Bushing - 15kV
play

SDCâ„¢ Composite Bushing - 15kV

Brand: Electro Composites

Catalog ID: 110-030-T-217-01

SDCâ„¢ 15kV-3000 A Transformer Condenser Bushing, Solid-Dielectric-Capacitor Type, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Oil Applications, 7" Min. Oil Immersion Level/CT Pocket Length, 13.7" Min. Creepage Length

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDCâ„¢ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

Product details

General

Application

Transformer

Bottom Terminal Type

2 1/2-12

Catalog Number

110-030-T-217-01

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

6

Plating - Bottom Terminal

None

Test Tap

Yes

Top Terminal Plating

None

Top Terminal Type

2 1/2-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

12.88 in

Below Flange Length

15.63 in

Depth

9.5 in

Diameter - Above Flange Maximum

10.13 in

Diameter - Below Flange Maximum D <gt/> 1"

4.15 in

Diameter - Below Flange Maximum P

4.15 in

Diameter - Conductor Outside Under Insulation

2.25 in

Diameter - Live Part Bottom

2.50 in

Diameter - Live Part Top

4.00 in

Diameter - Rod / Tube

2.25 in

Dimensions

28.5 in x 9.5 in x 9.5 in

Effective Length - Bottom Terminal

3.50 in

Effective Length - Top Terminal

3.00 in

Flange Mounting Hole Bolt Circle

8.25 in

Flange Mounting Hole Diameter

0.63 in

Flange Outside Diameter

9.5 in

Height

9.5 in

Length

28.5 in

Length - Ground Shield

7.00 in

Length - Insulated Section

8.3 in

Length - Insulation Above Flange

4.40 in

Length - Insulation Below Flange

4.13 in

Length - Live Part Bottom

4.50 in

Length - Live Part Top

4.64 in

Length - Minimum Oil Immersion Level

7.00 in

Sealing Surface Inside Diameter

4.37 in

Sealing Surface Outside Diameter

7.62 in

Thickness

0.95 in

Top Terminal Min. Thread Length

3 in

Weight

70 lb

Width

9.5 in

Electrical Ratings

BIL

110 kV

Current Rating

3000 A

kV Class

15 kV

Minimum Creepage

13.7 in

Minimum Strike

7.6 in

Withstand Voltage - 60 Hz Dry

50 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01

Media

Videos

play
ElectroComposites Factory Tour: St. Jerome