HUBBELL
Image of 150-035-T-725-01 SDCâ„¢ Composite Bushing - 26.4kV
Image of 150-035-T-725-01 SDCâ„¢ Composite Bushing - 26.4kV
play

SDCâ„¢ Composite Bushing - 26.4kV

Brand: Electro Composites

Catalog ID: 150-035-T-725-01

SDCâ„¢ 26.4kV-3500 A Transformer Condenser Bushing, Solid-Dielectric-Capacitor Type, Rated per IEC 60137, Bottom Connected for Air-to-Oil Applications, 17.5" Min. Oil Immersion Level/CT Pocket Length, 55.4" Min. Creepage Length

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDCâ„¢ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-15NA High Temperature Cycloaliphatic Epoxy Compound for high temperature applications
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEC 60137 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

Product details

General

Application

Transformer

Bottom Terminal Type

1x Blade with 4x 0.66 Dia Holes

Catalog Number

150-035-T-725-01

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-15NA - High Temp Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

4

Number of Flange Mounting Holes

6

Plating - Bottom Terminal

None

Test Tap

Yes

Top Terminal Plating

Tin

Top Terminal Type

4-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

27.5 in

Below Flange Length

28 in

Diameter - Above Flange Maximum

11.13 in

Diameter - Below Flange Maximum D <gt/> 1"

6.02 in

Diameter - Below Flange Maximum P

6.02 in

Diameter - Conductor Outside Under Insulation

4 in

Diameter - Live Part Bottom

4.00 in

Diameter - Live Part Top

5.50 in

Diameter - Rod / Tube

4 in

Dimensions

55.50 in x 12.00 in x 12.00 in

Effective Length - Bottom Terminal

4.19 in

Effective Length - Top Terminal

5.00 in

Flange Mounting Hole Bolt Circle

10.88 in

Flange Mounting Hole Diameter

0.75 in

Flange Outside Diameter

12 in

Height

12 in

Length

55.5 in

Length - Ground Shield

17.50 in

Length - Insulated Section

43.9 in

Length - Insulation Above Flange

18.20 in

Length - Insulation Below Flange

4.80 in

Length - Live Part Bottom

5.70 in

Length - Live Part Top

5.90 in

Length - Minimum Oil Immersion Level

17.50 in

Sealing Surface Inside Diameter

6.24 in

Sealing Surface Outside Diameter

10.13 in

Thickness

1.01 in

Top Terminal Min. Thread Length

5 in

Weight

292 lb

Width

12 in

Electrical Ratings

BIL

150 kV

Current Rating

3500 A

kV Class

26.4 kV

Minimum Creepage

55.4 in

Minimum Strike

20.9 in

Withstand Voltage - 60 Hz Dry

55 kV

Certifications And Compliance

Industry Standard(s)

IEC 60137

Media

Videos

play
ElectroComposites Factory Tour: St. Jerome