HUBBELL
Image of 200-140-G-1031-00 SDCâ„¢ Composite Bushing - 34.5 kV
* Representative image
Image of 200-140-G-1031-00 SDCâ„¢ Composite Bushing - 34.5 kV
play

SDCâ„¢ Composite Bushing - 34.5 kV

Brand: Electro Composites

Catalog ID: 200-140-G-1031-00

SDCâ„¢ 34.5kV-14000A GSU Condenser Bushing, Solid-Dielectric-Capacitor Type, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Oil Applications, 21.0" Min.Oil Immersion Level/CT Pocket Length, 39.4" Min. Creepage Length

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDCâ„¢ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-15NA High Temperature Cycloaliphatic Epoxy Compound for high temperature applications
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01/C57.19.04 Electrical and Mechanical Requirements

Product details

General

Application

GSU

Bottom Terminal Type

2x Blades with 6x 0.69 Dia Holes

Catalog Number

200-140-G-1031-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-15NA - High Temp Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

12

Plating - Bottom Terminal

Silver

Test Tap

Yes

Top Terminal Plating

Silver

Top Terminal Type

4x Blades with 10x 0.69 Dia holes

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

24.1 in

Below Flange Length

33.5 in

Diameter - Above Flange Maximum

15.75 in

Diameter - Below Flange Maximum D <gt/> 1"

12.5 in

Diameter - Below Flange Maximum P

12.50 in

Diameter - Conductor Outside Under Insulation

10.75 in

Diameter - Live Part Bottom

12.50 in

Diameter - Live Part Top

13.81 in

Diameter - Rod / Tube

10.75 in

Dimensions

57.625 in x 20.00 in x 20.00 in

Effective Length - Bottom Terminal

4.13 in

Effective Length - Top Terminal

3.88 in

Flange Mounting Hole Bolt Circle

18.5 in

Flange Mounting Hole Diameter

0.88 in

Flange Outside Diameter

20 in

Height

20 in

Length

57.625 in

Length - Ground Shield

21.00 in

Length - Insulated Section

47.1 in

Length - Insulation Above Flange

15.9 in

Length - Insulation Below Flange

6.6 in

Length - Live Part Bottom

5.9 in

Length - Live Part Top

4.7 in

Length - Minimum Oil Immersion Level

21.00 in

Sealing Surface Inside Diameter

13.11 in

Sealing Surface Outside Diameter

17.62 in

Thickness

0.875 in

Thread Size - Drawlead Connector

NA

Weight

535 lb

Width

20 in

Electrical Ratings

BIL

200 kV

Current Rating

14000 A

kV Class

34.5 kV

Minimum Creepage

39.4 in

Minimum Strike

16.8 in

Withstand Voltage - 60 Hz Dry

80 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01/C57-19.04

Media

Videos

play
ElectroComposites Factory Tour: St. Jerome