HUBBELL
Image of SR101530MDH0 Secondary Pedestal, High Back, 10"x15"30"

Secondary Pedestal, High Back, 10"x15"30"

Brand: Hubbell Power Systems

Catalog ID: SR101530MDH0

Hubbell provides a complete line of Pedestals in fiberglass or structural foam, injection molded, High-Density Polyethylene (HDPE). Hubbell offers pedestals for a variety of applications. PenCell brand pedestals incorporate the latest technology, giving them an unmatched combination of strength, durability, and easy installation.

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • Meets requirements of typical Electric and Communications applications
  • Made of high density polyethylene structural foam
  • Various domes (covers) available
  • Non-Ferrous hardware, including captive securing bolt
  • excellent environmental resistance
  • available with or without connectors

Product details

General

Catalog Number

SR101530MDH0

EU RoHS Indicator

No

Insulated?

No

Material

Fiberglass

UPC

662037171551

Dimensions

Dimensions

19.5 in x 16.5 in x 30 in

Dimensions - Shipping

17 in x 23 in x 30.5 in

Height

30 in

Length

19.5 in

Weight

20 lb

Width

16.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer