HUBBELL
Image of DR8E1 SECONDARY RACK EXTENSION BRACKET, 10in OFFSET

SECONDARY RACK EXTENSION BRACKET, 10in OFFSET

Brand: Chance

Catalog ID: DR8E1

Bracket is fastened to the pole and used in pairs for mounting secondary racks where obstructions require the rack to be offset from the pole.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • Includes a 5 /8"x 2" carriage bolt for fastening secondary rack
  • Curved back for pole mounting
  • Mounts to pole with one 5/8" machine bolts and two 1/2" lag screws
  • Galvanized 9 gauge steel per ASTM A-153

General

Catalog Number

DR8E1

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

UPC

096359370499

Dimensions

Dimensions

12.125 in x 4.938 in x 4.000 in

Distance From Pole

10 in

Height

4 in

Length

12.125 in

Weight

4.34 lb

Width

4.938 in

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

ANSI C135.7

Logistics

Pallet Quantity

240