HUBBELL
Image of C4032058 Sectional Disconnect Stick 1.5 in (38 mm) X 10 ft (3.0 m) with Standard Disconnect Head
* Representative image
Image of C4032058 Sectional Disconnect Stick 1.5 in (38 mm) X 10 ft (3.0 m) with Standard Disconnect Head

Sectional Disconnect Stick 1.5 in (38 mm) X 10 ft (3.0 m) with Standard Disconnect Head

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4032058

SECTIONAL DISCONNECT STICK 1.5IN X 10FT, Non-conductive splices snap together for just the right job length. Compact fittings interchange on orangeEpoxiglas® insulated sections, store in limited space. For quick assembly and long life, metal buttons are rounded and springs of stainless steel. Silicone coating and gloss finish seal out moisture. Base cap included with top sections.

  • Tested per OSHA & ASTM F711
  • Non-conductive splices snap together for just the right job length
  • Compact fittings interchange on orangeEpoxiglas® insulated sections
  • Easily store in limited space
  • Rounded metal buttons and stainless-steel springs for long life
  • Silicone coating and gloss finish seal out moisture
  • Base cap included with top sections
  • Extension Sections (Both Sizes: 4', 6', 8' and 10' lengths, with female fitting at top and male fitting at bottom)

Product details

General

Catalog Number

C4032058

EU RoHS Indicator

No

Storage Bag Included?

P620-10 (Bag not included. Must be ordered separately.)

Style

Standard Disconnect Head & Male Splice

UPC

096359019749

Dimensions

Dimensions

130.0 in x 4.38 in x 4.38 in

Dimensions Metric

330.2 mm x 11.1 mm x 11.1 mm

Height

4.38 in

Height Metric

11.1 mm

Length

130 in

Length Metric

330.2 mm

Weight

12 lb

WeightMetric

5.4 kg

Width

4.38 in

WidthMetric

11.1 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Resources and downloads