HUBBELL
Seismically Enhanced Testing™ Terminal - Model B-63073-CF-EE - 4500A
Image of B-63073-CF-EE Seismically Enhanced Testing™ Terminal - Model B-63073-CF-EE - 4500A
Image of B-63073-CF-EE Seismically Enhanced Testing™ Terminal - Model B-63073-CF-EE - 4500A
play
PCORE Electric Bushings Test Terminal

Seismically Enhanced Testing™ Terminal - Model B-63073-CF-EE - 4500A

Brand: PCORE Electric

Catalog ID: B-63073-CF-EE

Seismically Enhanced Testing (SET™) Terminal - 500kV & 765kV/4500A - 22.50 in Length - 17.13 in Width

The PCORE Test Terminal eliminates the need to remove overhead cables / bus work and speeds up the testing process.

  • No need to remove overhead cables / bus work
  • Speeds up the testing process
  • Saves money due to reduced labor

General

Bottom Terminal Type

4"-12 Female Thread with (1) Corona Ring

Catalog Number

B-63073-CF-EE

Color

Gray

Material

Copper - Silver Plated

Material - Insulation

Polymer

Product Type

Test Terminal

Series

SET™ Terminal Series

Top Terminal Type

4"-12 Male Thread with (1) Corona Ring

Dimensions

Dimensions

22.50 in x 17.13 in x 22.50 in

Height

22.5 in

Length

22.5 in

Weight

125 lb

Width

17.13 in

Electrical Ratings

Current Rating

4500 A

kV Class

500 kV;765 kV

Configuration

Bottom Terminal Type

4"-12 Female Thread with (1) Corona Ring