HUBBELL
Image of  Sensor Cable - 4 Pin
* Representative image
Image of  Sensor Cable - 4 Pin

Sensor Cable - 4 Pin

Brand: Hubbell Power Systems

The Line Post Sensor cables provide insulated dual-shielded wiring for transferring data between the sensor and a control box. Each cable is fitted with either a 2-PIN or 4-PIN military grade (MIL-DTL-5015) connector to allow easy connection to the sensor output.

  • Length options are between 0 to 50 ft., determined by the last 2 numbers entered for the part number.
  • For example, PSC8202XX0 is a 5 ft. cable; PSC8202XX25 is a 25 ft cable; PSC8202XX50 is a 50 ft. cable).
  • Standard lengths are 20', 30', 40' and 50'.
  • A pigtail end with no terminal connector is the standard offering for the sensor cables. If a particular connection type is required for a control box, please contact your local Hubbell Representative to discuss an alternative option.