HUBBELL
Image of BRYPP10A SERVICE POLE, 10'2", 2 SL DECO., GY
Image of BRYPP10A SERVICE POLE, 10'2", 2 SL DECO., GY

SERVICE POLE, 10'2", 2 SL DECO., GY

Brand:

Bryant

Catalog ID:

BRYPP10A

SERVICE POLE, 10'2", 2 SL DECO., GY

  • 2 SL DECO.
  • GY

Product details

General

Catalog Number

BRYPP10A

Color

Gray

Knockouts

2

Number of Receptacles

2

Series

Three Service Pole

Type

Standard Duplex

UPC

781786193000

Dimensions

Height

122 in

Resources and downloads