HUBBELL
Image of BRYPPOAAL SERVICE POLE, 10'2", BLANK W DIVIDER AAL

SERVICE POLE, 10'2", BLANK W DIVIDER AAL

Brand: Bryant

Catalog ID: BRYPPOAAL

SERVICE POLE, 10'2", BLANK W DIVIDER AAL

BLANK W DIVIDER AAL

General

Catalog Number

BRYPPOAAL

Color

Aluminum

Knockouts

4

Number of Receptacles

0

Series

Three Service Pole

Type

Blank Pole

UPC

781786193154

Dimensions

Height

122 in

Electrical Ratings

Circuits

2

Configuration

Knockouts

4

Number of Receptacles

0