HUBBELL
Image of BRYPP12A SERVICE POLE, 12'2", 2 SL DECO., GY
Image of BRYPP12A SERVICE POLE, 12'2", 2 SL DECO., GY

SERVICE POLE, 12'2", 2 SL DECO., GY

Brand:

Bryant

Catalog ID:

BRYPP12A

SERVICE POLE, 12'2", 2 SL DECO., GY

  • 2 SL DECO.
  • GY

Product details

General

Catalog Number

BRYPP12A

Color

Gray

Knockouts

2

Number of Receptacles

2

Series

Three Service Pole

Type

Standard Duplex

UPC

781786193031

Dimensions

Height

146 in

Resources and downloads