HUBBELL
Image of BRYPP15AAL SERVICE POLE, 15'2", 2 SL DECO., ALU
Image of BRYPP15AAL SERVICE POLE, 15'2", 2 SL DECO., ALU

SERVICE POLE, 15'2", 2 SL DECO., ALU

Brand:

Bryant

Catalog ID:

BRYPP15AAL

SERVICE POLE, 15'2", 2 SL DECO., ALU

  • 2 SL DECO.
  • ALU

Product details

General

Catalog Number

BRYPP15AAL

Color

Aluminum

Knockouts

2

Number of Receptacles

2

Series

Three Service Pole

Type

Standard Duplex

UPC

781786193086

Dimensions

Height

182 in