HUBBELL
SERVICE WIREHOLDER, 3/8" (No. 22) x 2-1/2in SCREW, BLACK NYLON MATERIAL
Image of C2070138 SERVICE WIREHOLDER, 3/8" (No. 22) x 2-1/2in SCREW, BLACK NYLON MATERIAL

SERVICE WIREHOLDER, 3/8" (No. 22) x 2-1/2in SCREW, BLACK NYLON MATERIAL

Brand: Chance

Catalog ID: C2070138

Wireholders support service installations in wood or masonary with the proper sized masonary insert (not supplied).

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • Each box includes a reusable installation tool with 1/2" square internal drive and 1-1/8" hex external drive for power driving
  • Additional installation tools can be ordered under catalog number C2070143
  • Body material: high density nylon
  • Screw material: galvanized steel
  • RUS Listed, ar - Wireholder
  • Meets EEI standard TD-24

General

Catalog Number

C2070138

Material

Nylon/Steel

Type

Service Wireholder

UPC

096359241560

Dimensions

Dimensions

5.188 in x 1.338 in x 1.319 in

Distance From Pole

N/A

Height

1.319 in

Length

5.188 in

Weight

0.2 lb

Width

1.338 in

Certifications And Compliance

RUS Listed Reference

ar - Wireholder

Logistics

Pallet Quantity

5250