HUBBELL
Image of C1100557 Shackle for Deadend Connection to SS200 Anchor
Image of C1100557 Shackle for Deadend Connection to SS200 Anchor
play
CHANCE Square Shaft Anchor Installation
play
Chance® Square Shaft Anchor Tool Selection Process - Hubbell Power Systems

Shackle for Deadend Connection to SS200 Anchor

Brand: Chance

Catalog ID: C1100557

Earth Anchor Chain Shackle for use with SS200 2" Square Shaft product family.

Shackle used with Chance SS200 anchors to allow deadend connection to the anchor. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Specifically designed to be used with SS200 anchors
  • Hot dipped galvanized per ASTM A153

General

Application

Helical Anchoring

Catalog Number

C1100557

Coating

Galvanized

Material Type

Non-Standard

Product Family

SS200

Product Type

Shackles

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

150000 lb.

Type

Shackles

UPC

096359009900

Dimensions

Dimensions

6.625 in x 3.25 in x 8.25 in

Height

8.25 in

Length

6.625 in

Weight

11.76 lb

Width

3.25 in

Certifications And Compliance

Building Code Evaluated

No

Buy America(n) Qualified

Contact Manufacturer

Force Related

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

150000 lb.

Logistics

Pallet Quantity

160

Standard Package

4