HUBBELL
Image of M445539 Shepherd Hook
Image of M445539 Shepherd Hook
Buy America(n) Qualified

Shepherd Hook

Brand: Chance Lineman Tools & Equipment

Catalog ID: M445539

The self-aligning shepherd hook is designed for pulling and lifting insulator strings. Swivel action permits it to rotate and maintain its alignment with the insulator at all times. Heat treated aluminum alloy.

  • Designed for pulling and lifting insulator strings
  • Swivel action permits it to rotate and maintain alignment with the insulator at all times
  • Heat treated aluminum alloy

Product details

General

Catalog Number

M445539

Style

Shepard Hook

UPC

096359047582

Dimensions

Weight

0.8 lb

WeightMetric

0.4 kg

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Resources and downloads

Specifications