HUBBELL
SIDE-ARM CROSSARM BRACE, 7ft LENGTH, 1-3/4in x 1-3/4in x 3/16in STEEL
Image of 6984 SIDE-ARM CROSSARM BRACE, 7ft LENGTH, 1-3/4in x 1-3/4in x 3/16in STEEL

SIDE-ARM CROSSARM BRACE, 7ft LENGTH, 1-3/4in x 1-3/4in x 3/16in STEEL

Brand: Chance

Catalog ID: 6984

A diagonal steel brace used to provide stability and strength to crossarms that are installed in an offset applicaton. Industry slang is alley-arm brace

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • 11/16" dia. crossarm hole and two 9/16" pole mounting holes
  • Includes lineman's step
  • Hot dipped galvanized
  • RUS Listed, ac - Brace, sidearm diagonal

General

Catalog Number

6984

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

UPC

096359074014

Dimensions

Dimensions

84.000 in x 2.000 in x 9.000 in

Distance From Pole

N/A

Height

9 in

Length

84 in

Weight

17.52 lb

Width

2 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

RUS Listed Reference

ac - Brace, sidearm diagonal

Logistics

Pallet Quantity

50