HUBBELL
SIDEWALK STRUT-GUY FITTING for STRAND END of 2in DIA. PIPE, DOUBLE STRAND CLAMP
Image of 0512 SIDEWALK STRUT-GUY FITTING for STRAND END of 2in DIA. PIPE, DOUBLE STRAND CLAMP

SIDEWALK STRUT-GUY FITTING for STRAND END of 2in DIA. PIPE, DOUBLE STRAND CLAMP

Brand: Chance

Catalog ID: 0512

Used where space limitations requires a strut guy. Use with No. 0501 Pole End Fitting and 2" diameter pipe (Not included).

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Secured to pipe with 1/2" x 3/4" set screw
  • Clamp body and keeper plates are ductile iron per ASTM A-536 and galvanized per ASTM A-153

General

Catalog Number

0512

Coating

Galvanized, ASTM A-153

Material

Ductile Iron, ASTM A-536

Type

Sidewalk Guy Attachment

UPC

096359066934

Dimensions

Dimensions

7.000 in x 3.750 in x 3.250 in

Distance From Pole

N/A

Height

3.25 in

Length

7 in

Weight

5.59 lb

Width

3.75 in

Logistics

Pallet Quantity

320