


Brand: Hubbell Wiring Device-Kellems
Catalog ID: PG1003PB010S
Green/Yellow/White/Black Wires, Stainless Steel Version
Application
Quick Connect/Disconnect Signal and Control
Catalog Number
PG1003PB010S
Color
Gray
Construction
Fabricated
Insulation
PVC
Item Type
Single Ended Cable, 90 Degree Female Connector
OEM Brand Name
Hubbell Wiring Device-Kellems
Plug Type
Linkosity
Temperature Rating
-20 Deg C to 105 Deg C
UPC
783585184807
Outside Diameter
0.71
Weight
1.1 lb
Amperage Rating
10 A
Current / Amperage Rating
10 A
Current Rating
10 A
Voltage Rating
600V kV
Conductor Size
#12 AWG
Conductor Type
Copper
Number of Conductors
3-Pole
Strands
Multi
Temperature Rating
-20 Deg C to 105 Deg C
Carton Quantity
10