HUBBELL
Signal And Control, Linkosity, Cordset, Female, Double End, 90 Degree, 3-Wire, 10A 600V AC, PB Wire Code, 15' Length
Image not found
Image not found
play
Linkosity®

Signal And Control, Linkosity, Cordset, Female, Double End, 90 Degree, 3-Wire, 10A 600V AC, PB Wire Code, 15' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PG1003PB015

Signal And Control, Linkosity, Cordset, Female, Double End, 90 Degree, 3-Wire, 10A 600V AC, PB Wire Code, 15' Length

  • Linkosity
  • Cordset
  • Female
  • Double End

Green/Yellow/White/Black Wires

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PG1003PB015

Color

Gray

Insulation

PVC

Item Type

Female Plug Single Ended Angled

Jacket

PVC

OEM Brand Name

Hubbell Wiring Device-Kellems

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585454085

Dimensions

Diameter Live Part

.46"

Weight

4 lb

Conductor Related

Conductor Type

Copper

Number of Conductors

3-Pole

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

10