HUBBELL
Image of HPCAP1 Signal and Control Products, Mini-Quick, Control Connectors, Plug Cap, Size 1
Image of HPCAP1 Signal and Control Products, Mini-Quick, Control Connectors, Plug Cap, Size 1
Discontinued

Signal and Control Products, Mini-Quick, Control Connectors, Plug Cap, Size 1

Brand:

Bryant

Catalog ID:

HPCAP1

Signal and Control Products, Mini-Quick, Control Connectors, Plug Cap, Size 1

  • Mini-Quick
  • Control Connectors
  • Plug Cap
  • Size 1

Standard Product

Product details

General

Catalog Number

HPCAP1

Color

Aluminum

EU RoHS Indicator

No

Item Type

Patchcord Accessories

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585836768

Conductor Related

Conductor Type

Copper

Logistics

Carton Quantity

50

Resources and downloads

Specifications