HUBBELL
Image of BKT30A Signal-QuickTM Sensor Mounting Brackets, 30mm, Angle Bracket
Discontinued

Signal-QuickTM Sensor Mounting Brackets, 30mm, Angle Bracket

Brand: Hubbell Wiring Device-Kellems

Catalog ID: BKT30A

Signal-QuickTM Sensor Mounting Brackets, 30mm, Angle Bracket

  • 30mm
  • Angle Bracket

Standard Product

General

Application

Sensor Mounting

Catalog Number

BKT30A

Color

Metallic

EU RoHS Indicator

Yes

Item Type

Material

Steel

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585711287

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

10