HUBBELL
Image of PSSP175TR216 Silicone Station Post
Image of PSSP175TR216 Silicone Station Post

Silicone Station Post

Brand: Hubbell Power Systems

Catalog ID: PSSP175TR216

Silicone Station Post insulator, series 175, 3" bolt circles.

Hubbell provides polymer station posts with proprietary Hubbell silicone for improved contamination performance and a fiberglass core rod with an over-molded design to prevent moisture ingress.

  • Hydrophobic, silicone polymer for improved contamination performance
  • Over-molded design to prevent moisture ingress
  • Lightweight, vandalism resistant and price competitive compared to porcelain
  • Designed to meet the requirements of the associated TR numbers

Product details

General

Application

Station Post

Cantilever Bending Strength - Routine

989

Catalog Number

PSSP175TR216

Fitting - Ground/Base

3" B.C. Tapped

Fitting - Live Line End

3" B.C. Tapped

Material

Silicone

Material - End Fitting

Galvanized Steel

Number of Sheds

20

Shed Style

Alternating

Tensile Strength

Standard Strength

Tensile Strength - Routine

10000 lb

Torsional Strength

3000

UPC

096359697831

Dimensions

Diameter - Large Shed

5.9

Diameter - Small Shed

4.7

Dimensions

30 in x 5.9 in x 5.9 in

Height

5.9 in

Length

30 in

Length - Effective

30 in

Rod Diameter

1.75

Weight

33 lb

Width

5.9 in

Electrical Ratings

BIL

350 kV

Creep and Leakage Distance

86.6 in (2200 mm)

kV Class

69 kV

Voltage - Line

69 kV

Withstand Voltage - 60 Hz Wet

155

Certifications And Compliance

Industry Standard(s)

ANSI TR 216

Logistics

Standard Package

1

Resources and downloads