HUBBELL
Image of 6239BP Single Gang Floor Box Kit with Recessed Duplex 15A TR Device and Adjustable Steel Box, Brass Finish
Image of 6239BP Single Gang Floor Box Kit with Recessed Duplex 15A TR Device and Adjustable Steel Box, Brass Finish
play
360 View
play
+3
Image of 6239BP Single Gang Floor Box Kit with Recessed Duplex 15A TR Device and Adjustable Steel Box, Brass Finish

Single Gang Floor Box Kit with Recessed Duplex 15A TR Device and Adjustable Steel Box, Brass Finish

OR

Brand: Raco

Catalog ID: 6239BP

Single Gang Floor Box Kit with Recessed Duplex 15A TR Device and Adjustable Steel Box, Brass Finish

  • Can be used for power/data
  • 15A, 125V tamper resistant receptacle
  • Removable neoprene gaskets allow for independent use of either side of the receptacle with cover closed
  • Recessed receptacle minimizes plug protrution
  • Height accessible adjustsments after box is mounted

Product details

General

Application

  • Carpet
  • Tile
  • Wood

Catalog Number

6239BP

Color

Brass

Cover Shape

Round

Cover Type

Round

EU RoHS Indicator

Contact Manufacturer

Material

6239BP

Number of Gang(s)

1-Gang

Size

1-Gang

Type

  • Boxes
  • Covers

Type of Use

Wood

UPC

050169947135

Dimensions

Cubic Capacity

28 cu.in

Dimensions

5.813 in x 5.625 in x 5.938 in

Height

5.938 in

Length

5.813 in

Weight

2.47 lb

Width

5.625 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

245

Media

Videos

play
How to Choose the Correct Floor Box

360 View