HUBBELL
Image of IFP12OW Single-Gang Keystone Wallplate, 2-Port, Light Almond/Office White
Image of IFP12OW Single-Gang Keystone Wallplate, 2-Port, Light Almond/Office White

Single-Gang Keystone Wallplate, 2-Port, Light Almond/Office White

Brand:

Bryant

Catalog ID:

IFP12OW

Phone/Data/Multimedia Faceplate, Face Plate, Rear-Loading, 2-Port, Single-Gang, Office White

  • Fits all Hubbell keystone connections (AV, data and fiber)
  • Supplied with paper labels, clear and color match screw covers
  • Secure
  • Requires removal to access connectivity

Product details

General

Application

  • Standard Faceplate

Catalog Number

IFP12OW

Color

Light Almond/Office White

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cutout

NEMA 1-Gang

EU RoHS Indicator

Yes

Item Type

Keystone Faceplate

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Screw

Number of Gang(s)

1-Gang

Number Of Ports

2

Orientation

Vertical

Series

Accessory

Size

Standard

Style

Flush 2-Port

Type

Face Plate

UPC

662620826400

Dimensions

Display Size

2-Port

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

25

Pallet Quantity

7200