HUBBELL
Single-Gang Keystone Wallplate, Angled, 4-Port, Ivory
Image of AFP14E Single-Gang Keystone Wallplate, Angled, 4-Port, Ivory
Image of AFP14E Single-Gang Keystone Wallplate, Angled, 4-Port, Ivory

Single-Gang Keystone Wallplate, Angled, 4-Port, Ivory

Brand: Hubbell Premise Wiring

Catalog ID: AFP14E

Hubbell Premise Wiring's angled wall plates offer 45° jack and Audio/Video connector mounting along with TIA/EIA-606A station labeling ability and the traditional features of HPW's standard flush wall plates. The design of the AFP plate positions the patch cord down at an angle of 45°, which provides additional protection against exceeding the minimum bend radius. The 45° angle also protects the patch cord/jack connection from being damaged from office furniture. AFP plates include 2 smooth locations for adhesive labels or can be fitted with optional snap in clear label covers and paper inserts.

  • Fits all Hubbell keystone connections (AV, data and fiber)
  • Secure
  • Requires removal to access connectivity

Angled

General

Application

Areas with Capacity Bend Radius restrictions

Catalog Number

AFP14E

Color

Electric Ivory

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cutout

NEMA 1-Gang

Item Type

Faceplate

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Screw

Number of Gang(s)

1-Gang

Number Of Ports

4

OEM Brand Name

Hubbell Premise Wiring

Orientation

Vertical

Size

Standard

Specifications

Plate Material - High-impact thermoplastic (UL 94V-0)

UPC

662620805573

Dimensions

Display Size

4-Port

Size

Standard

Weight

0.05 lb

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Configuration

Number of Gang(s)

1-Gang

Number Of Ports

4

Orientation

Vertical

Logistics

Carton Quantity

20