HUBBELL
Single Outlet, Outlet 2.15, 2-Gang Metal, Ivory
Image of WRTI2-2 Single Outlet, Outlet 2.15, 2-Gang Metal, Ivory
Image of WRTI2-2 Single Outlet, Outlet 2.15, 2-Gang Metal, Ivory
Image of WRTI2-2 Single Outlet, Outlet 2.15, 2-Gang Metal, Ivory

Single Outlet, Outlet 2.15, 2-Gang Metal, Ivory

Brand: TayMac

Catalog ID: WRTI2-2

2-Gang Metal Wallplate, Maxi, Single Receptacle 2.15 in., Ivory Textured

  • Easily primed and painted to match or complement walls.
  • Won't bow, crack or distort during installation.
  • Premium North American powder coat.
  • Includes screw(s) in matching finish.

General

Catalog Number

WRTI2-2

Color

Ivory

Finish Type

Textured

Material

Metal

Number of Gang(s)

2-Gang

Product Family

Metallic Maxi / Princess

Product Type

Wallplates

Size

Maxi

Style

Single Outlet 2.15 in

UPC

092326117029

Dimensions

Dimensions

0.15 in x 4.56 in x 5.01 in

Height

5.01 in

Length

0.15 in

Package Height

5.28 in

Package Length

4.84 in

Package Weight

2.756 lb

Package Width

2.13 in

Size

Maxi

Weight

0.262 lb

Width

4.56 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

100

Minimum Pack Quantity

10

Pallet Quantity

4500