HUBBELL
Single Outlet Portable GFCI Line Cord, Automatic Set, 15A, 120V AC, 2' - 12/3 SJEOW
Image of GFPST2CA Single Outlet Portable GFCI Line Cord, Automatic Set, 15A, 120V AC, 2' - 12/3 SJEOW
*Representative image
Image of GFPST2CA Single Outlet Portable GFCI Line Cord, Automatic Set, 15A, 120V AC, 2' - 12/3 SJEOW

Single Outlet Portable GFCI Line Cord, Automatic Set, 15A, 120V AC, 2' - 12/3 SJEOW

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFPST2CA

Circuit Guard® Heavy Duty Single Outlet Portable GFCI Line Cord, Automatic Set, 15A, 120V AC, 2' - 12/3 SJEOW

Hubbell portable GFCI devices provide ground fault protection both indoors and out. They interrupt electrical power to equipment loads when leakage to ground reaches 4-6 milliamperes. They are offered with an automatic set or manual set feature to fit the application. A high impact UV stabalized housing resists dust, sunlight, and chemicals for a long product life and a bright fault indicator light provides fault confirmation from a distance.

  • High impact UV stabilized housing for long life
  • All-glass circuit board provides moisture immunity
  • Watertight GFCI housing for use in harsh environments
  • Open neutral protection Trips upon loss of neutral
  • Self-test functionality in accordance with UL 943

Self-Test Functionality

General

Application

Outdoor/Indoor

Catalog Number

GFPST2CA

Color

Black/Yellow

Environmental Conditions

NEMA 3R

Material

Polycarbonate

Product Family

GFCI Series

Style

Single Outlet

Temperature Rating

-30°F (-35°C) - 150°F (66°C)

Type

Portable GFCI

UPC

783585694375

Dimensions

Weight

0.843 lb

Electrical Ratings

Amperage Rating

15 A

Phase

Single

Voltage Rating

120 V

Wattage

1800 W

Conductor Related

Number Of Poles

2

Number Of Wires

3

Certifications And Compliance

Environmental Conditions

NEMA 3R

Industry Standard(s)

cULus 943

Nema Rating

5-15

Operational

Temperature Rating

-30°F (-35°C) - 150°F (66°C)

Logistics

Carton Quantity

1

Pallet Quantity

207