
Brand: Hubbell Power Systems
Catalog ID: P1342542MDL
By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.
Catalog Number
P1342542MDL
Color
Munsell Green #7GY 3.29/1.5
EU RoHS Indicator
No
Insulated?
No
Material
Fiberglass
UPC
662037185008
Dimensions
53.5 in x 45 in x 38.375 in
Height
38.375 in
Length
53.5 in
Weight
118 lb
Width
45 in
EU RoHS Indicator
No