HUBBELL
Single Pole Devices,IG,Female Device Cap,For 300/400A 600V AC/DC,Blue
Image of HBLFCAPBL Single Pole Devices,IG,Female Device Cap,For 300/400A 600V AC/DC,Blue
Image of HBLFCAPBL Single Pole Devices,IG,Female Device Cap,For 300/400A 600V AC/DC,Blue

Single Pole Devices,IG,Female Device Cap,For 300/400A 600V AC/DC,Blue

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLFCAPBL

Heavy Duty Products, Single Pole Devices, Industrial Grade, Accessories, Female Device Cap, For 300/400A 600V AC/DC, Single Conductor, Blue

  • Industrial Grade
  • Accessories
  • Female Device Cap

General

Catalog Number

HBLFCAPBL

Color

Blue

Product Family

16 Series

Style

Female

Type

Protective Cap

UPC

783585848693

Dimensions

Weight

0.1 lb

Electrical Ratings

Amperage Rating

400 A

Current / Amperage Rating

400 A

Voltage Rating Description

600V AC/DC

Certifications And Compliance

Industry Standard(s)

  • National Electric Code (NEC), ANSI/NFPA 70
  • UL and cUL Listed
  • UL Enclosure Types 3R, 4X, 12

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

1575