

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLTBK
Standard Product
Application
High Ampacity
Catalog Number
HBLTBK
Color
Black
Insulation
Insulated Body
Item Type
T-Fittings
Material
Brass and Elastomer
Number Of Pins
1) In, 2) Out- Male-Female-Female
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Performance
Product Family
16 Series
Specifications
Style
Tapping Tee Female-Female-Male
Type
Tees and 3-Fers
UPC
783585046525
Weight
1.05 lb
Amperage Rating
400 A
Current / Amperage Rating
400 A
Current Rating
400 A
Voltage Rating Description
600V AC/DC
Wattage
360000 W
Industry Standard(s)
UL 498 And UL1691
Operating Temperature
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Performance
Number Of Pins
1) In, 2) Out- Male-Female-Female
Carton Quantity
10
Pallet Quantity
1680