HUBBELL
Image of HBLF3MSGN Single Pole Products, 3-Way Adapter, Soft, Reversed Service, Green
Image of HBLF3MSGN Single Pole Products, 3-Way Adapter, Soft, Reversed Service, Green

Single Pole Products, 3-Way Adapter, Soft, Reversed Service, Green

Brand:

Bryant

Catalog ID:

HBLF3MSGN

Single Pole Products, 3-Way Adapter, Soft, Reversed Service, Green

Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.

  • 3-Way Adapter
  • Soft
  • Reversed Service
  • Green

Product details

General

Catalog Number

HBLF3MSGN

Color

Green

EU RoHS Indicator

Contact Manufacturer

Series

Series 16

Style

3-Fer Female-Male-Male-Male

Type

Tees and 3-Fers

UPC

783585458977

Electrical Ratings

Amperage Rating

400 A

Current / Amperage Rating

400 A

Voltage Rating Description

600V AC/DC

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

1

Resources and downloads