HUBBELL
Image of HBLNCBN Single Pole Products, Weatherproofing Cover, Non-Metallic, Brown
Image of HBLNCBN Single Pole Products, Weatherproofing Cover, Non-Metallic, Brown

Single Pole Products, Weatherproofing Cover, Non-Metallic, Brown

Brand:

Bryant

Catalog ID:

HBLNCBN

Single Pole Products, Weatherproofing Cover, Non-Metallic, Brown

Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.

  • Weatherproofing Cover
  • Non-Metallic
  • Brown

Standard Product

Product details

General

Application

Weatherproofing

Catalog Number

HBLNCBN

Color

Brown

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Cover

Material

Non-Metallic

Material - Mounting Hardware

Mounts to Device

Series

Series 16

Type

Weather Protective Cover

UPC

783585198514

Dimensions

Display Size

1 Device

Electrical Ratings

Amperage Rating

400 A

Current / Amperage Rating

400 A

Voltage Rating Description

600V AC/DC

Certifications And Compliance

Industry Standard(s)

  • National Electric Code (NEC), ANSI/NFPA 70
  • UL and cUL Listed
  • UL Enclosure Types 3R, 4X, 12

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

25

Pallet Quantity

2375

Resources and downloads