HUBBELL
Image of CTBRSM1 SINGLE POSITION RECLOSER MOUNTING BRACKET

SINGLE POSITION RECLOSER MOUNTING BRACKET

Brand: Chance

Catalog ID: CTBRSM1

Lightweight aluminum bracket supports a single recloser on distribution pole.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Mounts to pole with on 5/8" through bolt and one 1/2" lag screw on 5" spacing
  • Includes one 5/8" x 1-3/4" machine lug bolt
  • Material is 6061-T6 aluminum with ASTM A-153 galvanized steel hardware

General

Catalog Number

CTBRSM1

EU RoHS Indicator

No

Type

Bracket

UPC

096359524939

Dimensions

Distance From Pole

N/A

Weight

4.38 lb

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

4