

Brand: Killark
Catalog ID: SLB-6
A raised dome cover provides additional wiring room. Furnished with cover and gasket.
Application
Mogul fittings are normally used where the standard "O" Series conduit bodies do not offer a sufficient amount of wiring room. For right angle bends where splices, pulls, and taps are needed in a weather-proof chamber.
Catalog Number
SLB-6
Color
Gray
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Product Family
Fittings
Series
SLB Series
Type
Mogul Conduit Body With Cover & Gasket
UPC
783936590066
Dimensions
7.75 in x 5.75 in x 4.25 in
Gross Weight with Packaging
1.64
Height
4.25 in
Hub Size
2"
Length
7.75 in
Width
5.75 in
CSA File Number
LR11852
EU RoHS Indicator
Hazardous Rating(s)
Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).
UL File Number
E22698