HUBBELL
SMA-62 Transformer Stud mount Connector Aluminum Mechanical
Image of SMA-62 SMA-62 Transformer Stud mount Connector Aluminum Mechanical
Image of SMA-62 SMA-62 Transformer Stud mount Connector Aluminum Mechanical

SMA-62 Transformer Stud mount Connector Aluminum Mechanical

Brand: Connector Mfg. Co. (CMC)

Catalog ID: SMA-62

Stud-mount transformer connectors, uni-joint, Dual rated connectors for Aluminum or Copper conductors

  • Clear plated for low-contact resistance.
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors.
  • Supplied with aluminum radial-tipped set-screws.
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • Includes CO-OX oxide inhibitor in all conductor holes and stud-mounting hole.
  • Each unit individually wrapped and labeled for ease of identification and cleanliness.
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench.
  • A torque wrench should be used to ensure the proper torque is achieved.

General

Catalog Number

SMA-62

Material

Aluminum Alloy, 6061-T6

UPC

192663078387

Dimensions

Dimensions

1.56 in x 1.25 in x 1.5 in

Height

1.5 in

Length

1.56 in

Package Weight

0.349 lb

Width

1.25 in

Electrical Ratings

Voltage Rating

600 V