
Brand: AccelTex Solutions
Catalog ID: ATS-03247
The AccelTex Solutions bi-directional gas discharge tube lightning arrestor protects outdoor equipment from the buildup and discharge of static electricity that affects the operation and lifespan of your network.
Application
Catalog Number
ATS-03247
Connector Style 1
SMA Bulkhead Jack
Connector Style 2
SMA Plug
Durability
Greater than or equal to 500 Cycles
Installation Type
DIN Rail Mount and L Bracket
Insulator Type
Teflon
Material - Body
Nickel Plated Brass
Material - Contact Pin
Gold Plated Brass
Material - Contact Socket
Gold Plated Phosphor Bronze
Mating
5/8-24UNEF-2A and 5/8-24UNEF-2B
Operating Temperature
-40 to 185 °F
Technology
UPC
662620440255
Dimensions
4.5 in x 2 in x 1.5 in
Height
1.5 in
Length
4.5 in
Width
2 in
Frequency Rating
DC - 5.85 GHz
Impedance
50 Ohms
Maximum Discharge Voltage
90 V
Industry Standard(s)
IEC 6019-16
Durability
Greater than or equal to 500 Cycles
Operating Temperature
-40 to 185 °F
Connector Style 1
SMA Bulkhead Jack
Connector Style 2
SMA Plug