HUBBELL
Small Pole Mount Kit 12 - 20 in. Carbon Steel - Gray
Image of PMKSML Small Pole Mount Kit 12 - 20 in. Carbon Steel - Gray
*Representative image
Image of PMKSML Small Pole Mount Kit 12 - 20 in. Carbon Steel - Gray

Small Pole Mount Kit 12 - 20 in. Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: PMKSML

Small Pole Mount Kit 12 - 20 in. Carbon Steel - Gray

Designed to allow installation of various sized enclosures to a pole.

  • Universal design provides flexibility across various enclosure widths
  • Patent pending design allows for single person installation
  • 14 in. maximum pole diameter
  • Maximum weight limit of 350 lbs

General

Catalog Number

PMKSML

Color

Gray

Finish Type

Polyester Powder

Material

Carbon Steel

Type

Pole Mount Kit

UPC

786725883189

Dimensions

Weight

6 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Recognized

Logistics

Carton Quantity

1

Pallet Quantity

70