
Brand: Hubbell Wiring Device-Kellems
Catalog ID: SFAVCT
Standard Product
Catalog Number
SFAVCT
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Item Type
X-End Keystone Snap-Fit Connector
Material - Mounting Hardware
Snap-On- Snap-Fit
Temperature Rating
Per TIA
Type
Keystone
UPC
662620218984
Display Size
Standard Sized Product
Connectivity
Plug-N-Play
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Temperature Rating
Per TIA
Carton Quantity
25