HUBBELL
Image of SFFGBK Snap-Fit, Gold F-Coax Connector, Almond
Image of SFFGBK Snap-Fit, Gold F-Coax Connector, Almond

Snap-Fit, Gold F-Coax Connector, Almond

Brand:

Bryant

Catalog ID:

SFFGBK

Snap-Fit, Gold F-Coax Connector, Black

F-Type Connectors - Distributes high quality video signal to the workstation. These connectors install with a snap and provide quick, easy “screw-on” termination. Compatible with TV, CATV and CCTV, home theater and entertainment systems, satellite, security and surveillance systems, VCR/DVD applications.

  • Universal keystone design
  • Quick and easy screw-style installation
  • Seamless Hubbell system integration

Product details

General

Catalog Number

SFFGBK

Color

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION RCA and F-Keystone Connectors

Material - Mounting Hardware

Snap-On- Snap-Fit

Specifications

  • Connector Body - Brass, Gold-plated
  • Order Quantity - Carton of 25
  • Unit Package - Single

Style

Gold, 2GHz

Temperature Rating

Per TIA

Type

F-Type

UPC

662620841113

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Female to Female

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

25