HUBBELL
Image of SFFGW Snap-Fit, Gold F-Coax Connector, White
Image of SFFGW Snap-Fit, Gold F-Coax Connector, White

Snap-Fit, Gold F-Coax Connector, White

Brand:

Bryant

Catalog ID:

SFFGW

Snap-Fit, Gold F-Coax Connector, White

F-Type Connectors - Distributes high quality video signal to the workstation. These connectors install with a snap and provide quick, easy “screw-on” termination. Compatible with TV, CATV and CCTV, home theater and entertainment systems, satellite, security and surveillance systems, VCR/DVD applications.

  • Universal keystone design
  • Quick and easy screw-style installation
  • Seamless Hubbell system integration

Product details

General

Application

  • Snap-Fit Gold F-Connector

Catalog Number

SFFGW

Color

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION RCA and F-Keystone Connectors

Material - Mounting Hardware

Snap-On- Snap-Fit

Specifications

  • Connector Body - Brass, Gold-plated
  • Order Quantity - Carton of 25
  • Unit Package - Single

Style

Gold, 2GHz

Temperature Rating

Per TIA

Type

F-Type

UPC

662620841151

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Female to Female

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

25

Pallet Quantity

10400