

Brand: Hubbell Premise Wiring
Catalog ID: SFC5EW
Standard Product
Application
Snap-Fit Category 5e Coupler
Catalog Number
SFC5EW
Color
White
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
iSTATION RCA and Data Keystone Connectors
Material - Mounting Hardware
Snap-On- Snap-Fit
OEM Brand Name
Hubbell Premise Wiring
Performance
Cat 5E
Product Family
Cat 5E
Temperature Rating
Per TIA
Type
Data
UPC
662620288574
Display Size
Standard Sized Product
Weight
0.05 lb
Connectivity
Plug-N-Play
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Standards - RoHS Compliance Status
CM
Performance
Cat 5E
Temperature Rating
Per TIA
Carton Quantity
25
Pallet Quantity
10400