HUBBELL
Image of SFC6BK Snap-Fit, Inline Coupler, Cat6, Slim, Black
Image of SFC6BK Snap-Fit, Inline Coupler, Cat6, Slim, Black

Snap-Fit, Inline Coupler, Cat6, Slim, Black

Brand:

Bryant

Catalog ID:

SFC6BK

Snap-Fit, Inline Coupler, Cat6, Slim, Black

  • Snap-Fit
  • Inline Coupler
  • Cat6
  • Slim
  • Black

Standard Product

Product details

General

Application

Snap-Fit Category 6 Coupler

Catalog Number

SFC6BK

Color

Black

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION RCA and Data Keystone Connectors

Material - Mounting Hardware

Snap-On- Snap-Fit

Performance

Cat 6

Series

Cat 6

Temperature Rating

Per TIA

Type

Data

UPC

662620211435

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

25

Resources and downloads