HUBBELL
Image of SFBW10 Snap-Fit, Keystone, Blank, White, 10 Pack
Image of SFBW10 Snap-Fit, Keystone, Blank, White, 10 Pack

Snap-Fit, Keystone, Blank, White, 10 Pack

Brand:

Bryant

Catalog ID:

SFBW10

Snap-Fit, Keystone, Blank, White, 10 Pack

  • Snap-Fit
  • Keystone
  • Blank
  • White
  • 10 Pack

Standard Product

Product details

General

Application

Snap-Fit Fill in Blanks, Textured

Catalog Number

SFBW10

Color

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION RCA and F-Keystone Connectors

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

Textured

Temperature Rating

Per TIA

Type

Blank

UPC

662620780634

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

20

Pallet Quantity

4320