HUBBELL
Image of SFUSBAAW Snap-Fit, Keystone, USB, A to A, White

Snap-Fit, Keystone, USB, A to A, White

Brand: Bryant

Catalog ID: SFUSBAAW

Snap-Fit, Keystone, USB, A to A, White

  • Snap-Fit
  • Keystone
  • USB
  • A to A
  • White

Standard Product

General

Application

Snap-Fit USB Jack

Catalog Number

SFUSBAAW

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

USB

Temperature Rating

Per TIA

Type

Data

UPC

662620289199

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25